??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-346-H2-Y-S4
HELP_VARIABLE
Company
Balluff
Description
Single Position Switches Series H2
Bill of material
BALLUFF BES 516-346-H2-Y-S4
VERF
Availability
Available
BC
Order code
BES01FE
TC
Product identifier
BES 516-346-H2-Y-S4
CLBZ
E-Class Description
Inductive sensor
PX
Product view
40531_00
TECH
Tech. Details
Tech. Detail
SAU
Switching output
PNP
SEL
Snap switches function
normally-open
BG
Housing Size
54 x 22 x 48 mm
EIN
Mounting
flush mountable
BSA
Rated operating distance
5 mm
W
Weight
0.09 Kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 54 x 22 x 48 mm, Style Housing = 54x22x48, Installation = for flush mounting, Range = 5 mm, Switching output = PNP normally open (NO), Switching frequency = 500 Hz, Housing material = Aluminium, Material sensing surface = PA 12, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.